IESNA:LM-63-2002
[TEST]P1298827
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-48)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R70W2N902750DE010 E3CB1MB_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3CB1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]867
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
785.1 773.3 746.3 721.4 702 686 670.1 650.7 627.8 601.5
573.1 544 509.3 465 404.7 327.8 243.9 166.3 104.6 58.2
24.9 8.3 5.5 4.9 4.9 4.2 3.5 3.5 2.8 2.8
2.1 2.1 1.4 1.4 0.7 0.7 0
